Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL607766 |
| Complete connector | No |
| End size 1 | 30S |
| End size 2 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.810 |
| Item type | Tube to tube connector |
| Model Code 1 | GS 30/20 S A4GS |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product serial name | GS … / … |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 IN | 1.180 |
| Tube outside diameter 2 IN | 0.780 |
| Working pressure bar | 420 |
