Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL607897 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 30.000 |
| Item type | High-pressure ball valve |
| Model Code 1 | KH3KS-R1/NW25-L A4GS 3072495 |
| Product material | Carbon steel |
| Product serial name | KH3KS-R … |
| Sub brand | Waltech |
| Working pressure bar | 400 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
