Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL607919 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.740 |
| Item type | Reducer fitting |
| Model Code 1 | RED-R1/4-WD VI/R1/8 A2GS |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product material | Carbon steel |
| Product serial name | RED ... -WD/… |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/8 |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 2 IN | 0.120 |
| Working pressure bar | 400 |
| Working temperature min C | -25 |
