Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608099 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.968 |
| Item type | Blanking end |
| Model Code 1 | VS-M42X1,5-WD/PN 400 A4GS |
| Product height in | 1.968 |
| Product height mm | 49.987 |
| Product length in | 1.102 |
| Product length mm | 27.991 |
| Product material | Carbon steel |
| Product serial name | VS-M … WD |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M42x1.5 |
| Working pressure bar | 400 |