Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608161 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.000 |
| Item type | Male stud connector |
| Model Code 1 | GES-4/M12X1,5/EZ 6,5-0 A4GS |
| Product material | Carbon steel |
| Product serial name | GES … M |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 4.500 |
| Tube outside diameter 2 MM | 4.500 |