MACHINE, MHH-BO
WAL608250
ToolsWAL608250 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL608250 |
| Frequency Hz | 50 |
| Mounting | Floor |
| Product height in | 8.660 |
| Product height mm | 219.964 |
| Product length in | 29.530 |
| Product length mm | 750.062 |
| Product width in | 19.680 |
| Product width mm | 499.872 |
| Sub brand | Waltech |