Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608296 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.062 |
| Hex size 2 IN | 0.866 |
| Item type | Male stud connector |
| Model Code 1 | P-GESV 12 L/R1/2 A4GS |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.657 |
| Product length mm | 67.488 |
| Product material | Carbon steel |
| Product serial name | P-GESV … |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.472 |
| Tube outside diameter 2 IN | 0.393 |