Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608349 |
| Complete connector | No |
| End size 1 | 10L |
| End size 2 | 10L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.610 |
| Item type | Male stud connector |
| Model Code 1 | G-SCHL-38/R1-WD A4GS |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 3.110 |
| Product length mm | 78.994 |
| Product material | Carbon steel |
| Product serial name | G-SCHL … |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | G 1 |
| Tube outside diameter 1 IN | 1.240 |
| Tube outside diameter 2 IN | 1.241 |
