Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL608350 |
| Complete connector | No |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 2.165 |
| Item type | Male stud connector |
| Model Code 1 | G-SCHL-38/R1 1/2-WD A4GS |
| Product height in | 2.165 |
| Product height mm | 54.991 |
| Product length in | 3.385 |
| Product length mm | 85.979 |
| Product material | Carbon steel |
| Product serial name | G-SCHL … |
| Product width in | 2.165 |
| Product width mm | 54.991 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 2 | G 1 1/2 |
| Tube outside diameter 1 IN | 1.220 |
| Tube outside diameter 2 IN | 1.220 |
