Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL608363
TOOL, STUETZSCHEIBE 6 L/S
WAL608363
Tools
Add to comparison
Add to comparison
WAL608363
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.940
Product height mm
100.076
Product length in
3.150
Product length mm
80.010
Product width in
0.590
Product width mm
14.986
Sub brand
Waltech