Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL608365
TOOL, STUETZSCHEIBE 10 L/S
WAL608365
Tools
Add to comparison
Add to comparison
WAL608365
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.930
Product height mm
99.822
Product length in
0.590
Product length mm
14.986
Product width in
3.149
Product width mm
79.985
Sub brand
Waltech