Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL608366
TOOL, STUETZSCHEIBE 12 L/S
WAL608366
Tools
Add to comparison
Add to comparison
WAL608366
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.937
Product height mm
100.000
Product length in
0.591
Product length mm
15.011
Product width in
3.149
Product width mm
79.985
Sub brand
Waltech