TOOL, STUETZSCHEIBE 25 S
WAL608376
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL608376 |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Sub brand | Waltech |