TOOL, STUETZSCHEIBE 38 S
WAL608378
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL608378 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Sub brand | Waltech |