Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | YES | Yes |
| End size 1 | 22L | 22L |
| End size 2 | 22L | 22L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 1.260 | |
| Item type | BLANKING END | Blanking end |
| Model Code 1 | P-VSK 22 L A4GS | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 0.906 | |
| Product length mm | 23.012 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | P-VSK … | P-VSK … |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M30X2 | M30x2 |
| Thread size 2 | M30X2 | M30x2 |
| Tube outside diameter 1 IN | 0.866 | |
| Tube outside diameter 2 IN | 0.866 | |
| Working pressure bar | 250.00 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
