Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 0.906 |
| Product length mm | 23.000 |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146152497 |
