Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL609771 |
| Complete connector | No |
| End size 1 | 42L |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 55.0 |
| Item type | Blanking end |
| Model Code 1 | VSK 42 L A4GS |
| Product height in | 2.165 |
| Product height mm | 55.000 |
| Product length in | 1.181 |
| Product length mm | 30.000 |
| Product material | Carbon steel |
| Product serial name | VSK … |
| Product width in | 2.165 |
| Product width mm | 55.000 |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 42.0 |
| Tube outside diameter 2 MM | 42.0 |
| Working pressure bar | 250 |
