Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL609876 |
| Complete connector | No |
| End size 1 | 28L |
| End size 2 | 10L |
| End size 3 | 28L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.410 |
| Hex size 2 IN | 1.680 |
| Hex size 3 IN | 1.420 |
| Item type | Tube to tube connector |
| Model Code 1 | TS 28/10/28 L A4GS |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 2.990 |
| Product length mm | 75.946 |
| Product material | Carbon steel |
| Product serial name | TS …/…/… |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | M36x2 |
| Tube outside diameter 1 IN | 1.100 |
| Tube outside diameter 2 IN | 1.100 |
| Tube outside diameter 3 IN | 0.390 |
| Working pressure bar | 250.00 |