Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL610250 |
| Complete connector | Yes |
| End size 1 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.417 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 20 S/R1/2-WD VI A4GS |
| Product height in | 1.771 |
| Product height mm | 44.983 |
| Product length in | 2.244 |
| Product length mm | 56.998 |
| Product material | Carbon steel |
| Product serial name | P-GEV … R-WD |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 1/2 |
| Tube outside diameter 1 IN | 0.629 |
| Tube outside diameter 2 IN | 1.771 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
