Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL610266 |
| Complete connector | No |
| End size 1 | 14S |
| End size 2 | 14S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 27.0 |
| Item type | Adjustable connector |
| Model Code 1 | EWSD 14 S VI A4GS |
| Product height in | 1.752 |
| Product height mm | 44.500 |
| Product length in | 1.713 |
| Product length mm | 43.500 |
| Product material | Carbon steel |
| Product serial name | EWSD … |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Tube outside diameter 1 MM | 14.0 |
| Tube outside diameter 2 MM | 14.0 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
