Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL610405
O-RING, 37,69x3,53-B-70NBR
WAL610405
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Durometer
70
Inside diameter IN
1.484
Inside diameter MM
37.694
Item type
O-Ring
Outside diameter IN
1.762
Outside diameter MM
44.755
Product material
Buna-N (nitrile)
Sub brand
Waltech
Thickness IN
0.139
Thickness MM
3.531