Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL610515 |
| Complete connector | No |
| End size 1 | 6L |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Item type | Adjustable connector |
| Model Code 1 | RSWVD 6 L/R1/4-WD A4GS |
| Product height in | 1.476 |
| Product height mm | 37.500 |
| Product length in | 1.398 |
| Product length mm | 35.500 |
| Product material | Carbon steel |
| Product serial name | RSWVD … |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | G 1/8 |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |