FC Assembly Equipment Accessories WAL610636(RIGHT)

TOOL, VOMO-HALTER-3 6-22L/6-12S-GE A4GS

WAL610636


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL610636
Product height in2.200
Product height mm55.880
Product length in1.340
Product length mm34.036
Product width in2.200
Product width mm55.880
Sub brandWaltech