Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL610673 |
| Complete connector | No |
| End size 1 | 15L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Hex size 1 MM | 27.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 15 L/R3/8-WD-VI-1.4571 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 1.280 |
| Product length mm | 32.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … R-WD |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | G 1/2 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 MM | 15.0 |
| Working pressure bar | 400 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
