Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL610700 |
| Complete connector | No |
| End size 1 | 35L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Item type | Male stud connector |
| Model Code 1 | GES 35 L/1 NPT A4GS |
| Product material | Carbon steel |
| Product serial name | GES … NPT |
| Sub brand | Waltech |
| Thread size 1 | M45x2 |
| Thread size 2 | 1 NPT |
