Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL610703 |
| Complete connector | No |
| End size 1 | 16S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.062 |
| Item type | Male stud connector |
| Model Code 1 | GES 16 S/3/8NPT A4GS |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 1.535 |
| Product length mm | 38.989 |
| Product material | Carbon steel |
| Product serial name | GES … NPT |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Sub brand | Waltech |
| Thread size 1 | M24x1.5 |
| Thread size 2 | 3/8-18 NPT |
| Tube outside diameter 1 IN | 0.314 |
| Tube outside diameter 2 IN | 0.472 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
