O-RING, 95x2,5-B-80FKM-product-details

O-RING, 95x2,5-B-80FKM

WAL610797


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL610797
Durometer80
Inside diameter IN3.740
Inside diameter MM94.996
Item typeO-Ring
Outside diameter IN3.9370
Outside diameter MM100.0000
Product height in3.937
Product height mm100.000
Product length in0.098
Product length mm2.489
Product materialFluorocarbon (FKM)
Product width in3.937
Product width mm100.000
Sub brandWaltech
Thickness IN0.098
Thickness MM2.49