Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL610874 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 11.989 |
| Item type | O-Ring |
| Outside diameter IN | 0.705 |
| Outside diameter MM | 17.907 |
| Product color finish | Black |
| Product height in | 0.705 |
| Product height mm | 17.907 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Viton |
| Product width in | 0.705 |
| Product width mm | 17.907 |
| Sub brand | Waltech |
| Thickness IN | 0.116 |
| Thickness MM | 2.946 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153135 |
