Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL610876 |
| Product height in | 0.862 |
| Product height mm | 21.895 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product width in | 0.862 |
| Product width mm | 21.895 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153142 |
