SEAL, WF-WD 20 S VI
WAL610878-K
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL610878-K |
| Product height in | 1.079 |
| Product height mm | 27.407 |
| Product length in | 0.146 |
| Product length mm | 3.708 |
| Product width in | 1.079 |
| Product width mm | 27.407 |
| Sub brand | Waltech |