Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL610880 |
| Product height in | 1.276 |
| Product height mm | 32.410 |
| Product length in | 0.146 |
| Product length mm | 3.708 |
| Product width in | 1.276 |
| Product width mm | 32.410 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789135780 |
