SEAL, WF-WD 25 S VI
WAL610880-K
ToolsWAL610880-K Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL610880-K |
| Product height in | 1.276 |
| Product height mm | 32.410 |
| Product length in | 0.146 |
| Product length mm | 3.708 |
| Product width in | 1.276 |
| Product width mm | 32.410 |
| Sub brand | Waltech |