Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.484 |
| Product height mm | 37.694 |
| Product length in | 0.152 |
| Product length mm | 3.861 |
| Product width in | 1.484 |
| Product width mm | 37.694 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153197 |
