SEAL, WF-WD 38 S VI
WAL610884-K
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL610884-K |
| Product height in | 1.772 |
| Product height mm | 45.009 |
| Product length in | 0.138 |
| Product length mm | 3.505 |
| Product width in | 1.772 |
| Product width mm | 45.009 |
| Sub brand | Waltech |