Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL611083 |
| Complete connector | No |
| End size 1 | 35L |
| End Type 1 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 55.000 |
| Hex size 2 MM | 50.000 |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 35 LM-WD VI A4GS |
| Product height in | 3.543 |
| Product height mm | 90.000 |
| Product length in | 2.894 |
| Product length mm | 73.500 |
| Product material | Carbon steel |
| Product serial name | RSWS … M-WD |
| Product width in | 2.165 |
| Product width mm | 55.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M45x2 |
| Thread size 2 | M42x2 |
| Tube outside diameter 1 MM | 35.000 |
| Tube outside diameter 2 MM | 35.000 |
| Working pressure BAR | 250.00 |
| Working temperature max C | 120 |
| Working temperature min C | -25 |
