Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 18L | 18L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | OTHER | Other |
| Model Code 1 | HEBEL-GEKROEPFT-ST SW17 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | OTHER | Other |
| Special requirement | NO TUBE ABUTMENT | NO TUBE ABUTMENT |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M26X1.5 | M26x1.5 |
| Thread size 2 | G 3/4 | G 3/4 |