Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL611264
TOOL, VOMO-ZA.P-10 L-GE H V4E
WAL611264
Tools
Add to comparison
Add to comparison
WAL611264
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.559
Product height mm
14.199
Product length in
0.905
Product length mm
22.987
Product width in
0.559
Product width mm
14.199
Sub brand
Waltech