Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL611268
TOOL, VOMO-ZA.P-22 L-GE H V4E
WAL611268
Tools
Add to comparison
Add to comparison
WAL611268
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.086
Product height mm
27.584
Product length in
0.866
Product length mm
21.996
Product width in
1.086
Product width mm
27.584
Sub brand
Waltech