Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL611274
TOOL, VOMO-ZA.P-10 S-GE H V4E
WAL611274
Tools
Add to comparison
Add to comparison
WAL611274
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.640
Product height mm
16.256
Product length in
0.870
Product length mm
22.098
Product width in
0.640
Product width mm
16.256
Sub brand
Waltech