Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL611278
TOOL, VOMO-ZA.P-20 S-GE H V4E
WAL611278
Tools
Add to comparison
Add to comparison
WAL611278
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.866
Product height mm
21.996
Product length in
1.087
Product length mm
27.610
Product width in
1.087
Product width mm
27.610
Sub brand
Waltech