TOOL, WF/BO-SBM 38/2
WAL611384
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL611384 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Sub brand | Waltech |