Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL611626 |
| Complete connector | No |
| End size 1 | 28L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-2 BSPP type E (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 46.0 |
| Item type | Non-return valve |
| Model Code 1 | RSV 28 LR-WD/3,0 A4GS |
| Product height in | 1.811 |
| Product height mm | 46.000 |
| Product length in | 3.386 |
| Product length mm | 86.000 |
| Product material | Carbon steel |
| Product serial name | RSV … R-WD |
| Product width in | 1.811 |
| Product width mm | 46.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | G 1 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure BAR | 250 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
