Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 2.834 |
| Product length mm | 71.984 |
| Product width in | 2.834 |
| Product width mm | 71.984 |
| Sub brand | Waltech |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122285 |
