Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL611717 |
| Complete connector | No |
| End size 1 | 10L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.866 |
| Item type | Male stud connector |
| Model Code 1 | GES 10 L/1/2NPT A4GS |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 1.456 |
| Product length mm | 36.982 |
| Product material | Carbon steel |
| Product serial name | GES … NPT |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 1/2-14 NPT |
| Tube outside diameter 1 IN | 0.275 |
| Tube outside diameter 2 IN | 0.393 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
