TOOL, WF/BO-SBM 16/2
WAL611740
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL611740 |
| Product height in | 4.360 |
| Product height mm | 110.744 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product width in | 4.360 |
| Product width mm | 110.744 |
| Sub brand | Waltech |