Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL611929 |
| Durometer | 70 |
| Inside diameter IN | 1.739 |
| Inside diameter MM | 44.171 |
| Item type | O-Ring |
| Outside diameter IN | 1.879 |
| Outside diameter MM | 47.727 |
| Product height in | 1.879 |
| Product height mm | 47.727 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Viton |
| Product width in | 1.879 |
| Product width mm | 47.727 |
| Sub brand | Waltech |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |
