Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 18L | 18L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | RSWS 18 LM A4GS | |
| Product height in | 2.165 | |
| Product height mm | 55.000 | |
| Product length in | 1.772 | |
| Product length mm | 45.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | RSWS … M | RSWS … M |
| Product width in | 1.181 | |
| Product width mm | 30.000 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M26X1.5 | M26x1.5 |
| Thread size 2 | M22X1.5 | M22x1.5 |