Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL611979 |
| Complete connector | No |
| End size 1 | 6LL |
| End Type 1 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Item type | Adjustable connector |
| Model Code 1 | RSWS 6 LLM-WD A2GS |
| Product material | Carbon steel |
| Product serial name | RSWS … M-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Thread size 2 | M10x1 |
