Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL611985 |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 3 | 15L |
| End Type 1 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 30.0 |
| Hex size 2 MM | 27.0 |
| Item type | Adjustable connector |
| Model Code 1 | P-RSTV 15 LR-WD A4GS |
| Product height in | 2.244 |
| Product height mm | 57.000 |
| Product length in | 2.835 |
| Product length mm | 72.000 |
| Product material | Carbon steel |
| Product serial name | P-RSTV … R-WD |
| Product width in | 1.181 |
| Product width mm | 30.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | G 1/2 |
| Thread size 3 | M22x1.5 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 MM | 15.0 |
| Working pressure bar | 400 |
