Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL612012 |
| Complete connector | No |
| End size 2 | 42L |
| End Type 1 | Male 1179-2 BSPP type E (L) |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 60.0 |
| Hex size 2 MM | 70.0 |
| Item type | Non-return valve |
| Model Code 1 | RSZ 42 LR-WD/2,0 A4GS |
| Product height in | 2.756 |
| Product height mm | 70.000 |
| Product length in | 3.839 |
| Product length mm | 97.500 |
| Product material | Carbon steel |
| Product serial name | RSZ … R-WD |
| Product width in | 2.756 |
| Product width mm | 70.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1 1/2 |
| Thread size 2 | M52x2 |
| Tube outside diameter 1 MM | 42.0 |
| Tube outside diameter 2 MM | 42.0 |
| Working pressure bar | 250 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
